Daisy Chain Cable for NetDirector KVM Switch B020-Series and KVM B022-Series, 15 ft. (4.57 m)
| Product Name |
Eaton Tripp Lite series NetDirector cable kit
|
| Catalog Number |
P772-015
|
| UPC |
037332122841
|
| Product Length/Depth |
0.5 in
|
| Product Height |
12 in
|
| Product Width |
14 in
|
| Product Weight |
1.1 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P772-015
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Cable Length |
15 ft
|
| Cable Length Range |
14 - 20ft (4 - 6M)
|
| Accessory Type |
Daisy-chain cable
|
Support from Eaton