VGA to DisplayPort and USB-A Adapter Cable Kit for Tripp Lite B020-U and B022-U KVM, 6 ft. (1.8 m)
| Product Name | 
                                                Tripp Lite by Eaton KVM cable kit
                                             | 
| Catalog Number | 
                                                P778-006-DP
                                             | 
| UPC | 
                                                037332263353
                                             | 
| Product Length/Depth | 
                                                6.3 in
                                             | 
| Product Height | 
                                                2.4 in
                                             | 
| Product Width | 
                                                4.6 in
                                             | 
| Product Weight | 
                                                0.7 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Global Catalog | 
                                                P778-006-DP
                                             | 
| Application | 
                                                Transfer data and video between your KVM switch and a connected server or computer
                                             | 
| Accessory Class |  | 
| Operating Humidity Range | 
                                                0 TO 80% RH, Non-Condensing
                                             | 
| Storage Humidity Range | 
                                                0 TO 80% RH, Non-Condensing
                                             | 
| Cable Jacket Rating | 
                                                VW-1
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Connector Color | 
                                                Black  Green | 
| USB Specification | 
                                                USB 2.0 (up to 480 Mbps)
                                             | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Color Depth | 
                                                36-bit Deep Color
                                             | 
| Product Highlights | 
                                                LEDs indicate at a glance which power mode the cable kit is using  Plug and play with no software or external power supply required Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz Supports USB 2.0 speeds up to 480 Mbps for reliable data transfers Compatible only with select B020-U and B022-U Series KVM switches | 
| Cable Length | 
                                                6 ft
                                             | 
| Cable Outer Diameter (OD) | 
                                                USB: 3.5MM; DisplayPort: 6.0MM
                                             | 
| SideA Connector1 | 
                                                HD15 (MALE)
                                             | 
| Max Supported Video Resolution | 
                                                1920 x 1080 60 Hz
                                             | 
| Cable Length Range | 
                                                5 – 8ft (1 - 2M)
                                             | 
| SideB Connector1 | 
                                                DISPLAYPORT (MALE)  USB A (MALE) | 
| Operating Temperature | 
                                                32° to 122°F (0° to 50°C)
                                             | 
| Operating Temperature Range | 
                                                32° to 122°F (0° to 50°C)
                                             | 
| Storage Temperature Range | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Accessory Type | 
                                                Cable kit
                                             | 
| SideB Connector3 | 
                                                DISPLAYPORT (MALE)  USB A (MALE) | 
| Displayport Specification | 
                                                1.1
                                             | 
| Technology | 
                                                DVI  USB |