USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m)
| Product Name |
Eaton Tripp Lite series NetDirector cable kit
|
| Catalog Number |
P778-010
|
| UPC |
037332155481
|
| Product Length/Depth |
0.5 in
|
| Product Height |
12 in
|
| Product Width |
10 in
|
| Product Weight |
0.6 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P778-010
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Cable Length |
10 ft
|
| Cable Length Range |
9 - 14ft (2 - 4M)
|
| SideB Connector1 |
HD15 (MALE)
|
| SideB Connector2 |
USB A (MALE)
|
| Accessory Type |
Combo cable
|
| SideB Connector3 |
HD15 (MALE)
|
| Technology |
VGA / SVGA
PS/2 |
Support from Eaton