NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD, German Keyboard
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series rack console KVM switch
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                B020-U16-19-IPG
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332284235
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                27 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1.728 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                18.89 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                30.99 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                FCC Class A  
                                        RoHS FCC Class B UKCA CE Marked  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                EN 55032  
                                        IEC 62368-1 NOM UL 62368-1 CSA Std. C22.2 EN 55035 CISPR 35/EN 55035  | 
                                    
| Number of ports | 
                                            
                                            
                                             
                                                16
                                             
                                         | 
                                    
| BTU Rating | 
                                            
                                            
                                             
                                                30.8 BTUs
                                             
                                         | 
                                    
| LED Indicators | 
                                            
                                            
                                             
                                                Online: 16x (Orange); Port ID: 1x 2-digit, 7-Segment (Yellow); Station ID: 1x 2-digit, 7-Segment (Yellow); Power: 1x (Dark Green); Lock: 1x Num Lock (Green) 1x Caps Lock (Green) 1x Scroll Lock (Green)
                                             
                                         | 
                                    
| Material Of Construction | 
                                            
                                            
                                             
                                                Metal; Plastic
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 122°F (0° to 50°C)
                                             
                                         | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                0-80% non-condensing
                                             
                                         | 
                                    
| Storage Temperature | 
                                            
                                            
                                             
                                                -4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Housing Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Mounting Details | 
                                            
                                            
                                             
                                                Rackmount Hardware Pre-Installed
                                             
                                         | 
                                    
| Computer/Server Ports | 
                                            
                                            
                                             
                                                SPHD-18 (VGA, PS/2, USB)
                                             
                                         | 
                                    
| Daisy-Chainable Or Cascadable | 
                                            
                                            
                                             
                                                DAISYCHAIN
                                             
                                         | 
                                    
| Input Current | 
                                            
                                            
                                             
                                                120V (0.8A) / 230V (0.4A)
                                             
                                         | 
                                    
| Number Of Monitors | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                            
  | 
                                    
| Resolution | 
                                            
                                            
                                             
                                                Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console.
                                             
                                         | 
                                    
| Number Of Users | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| CPU | 
                                            
                                            
                                             
                                                16
                                             
                                         | 
                                    
| Daisy-chain port | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Firmware upgrade port | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Input current -max | 
                                            
                                            
                                             
                                                1 A
                                             
                                         | 
                                    
| Input frequency | 
                                            
                                            
                                             
                                                50/60Hz
                                             
                                         | 
                                    
| Key type | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| LCD monitor (in) | 
                                            
                                            
                                             
                                                19
                                             
                                         | 
                                    
| Max number of ports | 
                                            
                                            
                                             
                                                128
                                             
                                         | 
                                    
| Recommended electrical service | 
                                            
                                            
                                             
                                                100-250V
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Autoscan | 
                                            
                                            
                                             
                                                Yes  
                                         | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                C13 to C14 power cord  
                                        RJ11 to DB9 firmware upgrade cable Rack-mounting hardware USB/PS2 combo external console cable kit B020-U16-19-IPG 16-Port 1U KVM Switch (2) P778-Series USB/PS2 combo KVM cable kits Grounding wire  | 
                                    
| System Requirements | 
                                            
                                            
                                             
                                                Pentium III 1 GHz processor  
                                        Network transfer speed of 128 Kbps or higher USB or PS/2 keyboard/mouse ports Any major operating system Any major web browser DirectX 7.0 or higher (Windows) or Java 2 1.4.2 or higher (Java) HD15 port  | 
                                    
| Input Nominal Voltage | 
                                            
                                            
                                             
                                                200 VAC  
                                        110 VAC 220 VAC 127 VAC 208 VAC 230 VAC 120 VAC 240 VAC 100 VAC 115 VAC 140 VAC  | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                DAISYCHAIN  
                                        Rackmountable IP Remote Access Console  | 
                                    
| USB Specification | 
                                            
                                            
                                             
                                                USB 2.0 (up to 480 Mbps)
                                             
                                         | 
                                    
| Network Speed | 
                                            
                                            
                                             
                                                1000 Mbps
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Controls up to 16 servers or computers remotely via LAN, WAN or Internet  
                                        External USB port lets you share a USB peripheral among connected computers Can daisy-chain up to 31 KVM switches to control 264 computers from one console Enables as many as 64 separate and secure user accounts 3 levels of security (Admin, User and Select) allow you to delegate proper access  | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Box
                                             
                                         | 
                                    
| Port Selection | 
                                            
                                            
                                             
                                                Hotkey  
                                        OSD Pushbutton  | 
                                    
| Power Input Receptacle | 
                                            
                                            
                                             
                                                IEC-320-C14
                                             
                                         | 
                                    
| Computer Keyboard And Mouse Interface | 
                                            
                                            
                                             
                                                PS/2  
                                        USB  | 
                                    
| Computer Monitor Interface | 
                                            
                                            
                                             
                                                VGA
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                HD18 (FEMALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                HD18 (MALE)
                                             
                                         | 
                                    
| SideB Connector2 | 
                                            
                                            
                                             
                                                DB25 (MALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)  
                                        HD18 (MALE)  | 
                                    
| SideB Connector4 | 
                                            
                                            
                                             
                                                USB A (FEMALE)
                                             
                                         | 
                                    
| SideB Connectors5 | 
                                            
                                            
                                             
                                                RJ11 (FEMALE)
                                             
                                         | 
                                    
| Port Control | 
                                            
                                            
                                             
                                                Push buttons, hotkeys, OSD, remote toolbar
                                             
                                         | 
                                    
| Pc/Server Connections | 
                                            
                                            
                                             
                                                PS/2  
                                        USB VGA  | 
                                    
| Technology | 
                                            
                                            
                                             
                                                VGA / SVGA  
                                        PS/2  | 
                                    
| Total Number of Ports | 
                                            
                                            
                                             
                                                16
                                             
                                         | 
                                    
| Autoscan Duration | 
                                            
                                            
                                             
                                                USER-DEFINABLE (1 TO 255 SECONDS)
                                             
                                         | 
                                    
| Rack Units | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console.
                                             
                                         | 
                                    
Support from Eaton