PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 3M (9.8 FT.), Black
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series PDU power cord
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P004-03M-EU
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332280893
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                10.98 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                7 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.258 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                UKCA  
                                        CE Marked RoHS REACH  | 
                                    
| Type | 
                                            
                                            
                                             
                                                PDU Power Cord
                                             
                                         | 
                                    
| Power Cord Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Operating temperature range | 
                                            
                                            
                                             
                                                5° to 158° F (-15° to 70° C)
                                             
                                         | 
                                    
| Storage temperature | 
                                            
                                            
                                             
                                                5° to 140° F (-15° to 60° C)
                                             
                                         | 
                                    
| Device Compatibility | 
                                            
                                            
                                             
                                                PDU
                                             
                                         | 
                                    
| Awg-Size | 
                                            
                                            
                                             
                                                18
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                9.84 Foot
                                             
                                         | 
                                    
| Number Of Conductors | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Operating Humidity | 
                                            
                                            
                                             
                                                20% TO 80% RH, NON-CONDENSING
                                             
                                         | 
                                    
| Outer Cable Diameter | 
                                            
                                            
                                             
                                                6.7 mm
                                             
                                         | 
                                    
| Power Cord Jacket Type | 
                                            
                                            
                                             
                                                H05VV-F
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                20% TO 80% RH, NON-CONDENSING
                                             
                                         | 
                                    
| Wire Size (Awg) - Max | 
                                            
                                            
                                             
                                                0.75
                                             
                                         | 
                                    
| Conductor Gauge | 
                                            
                                            
                                             
                                                24/0.20AS
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                9 – 14ft (2 - 4M)
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                P004-03M-EU C13 to C14 Power Cord, 3 m (9.8 ft.), Black
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                High Voltage
                                             
                                         | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Connects a PC or server to a PDU or UPS system in a data rack or cabinet  
                                        Adds 3 m to your existing power connection to provide flexibility in placing devices Ideal replacement for worn-out or missing power cable Fully VDE-compatible for European IT applications  | 
                                    
| Plug Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                IEC-320-C13
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                IEC-320-C14
                                             
                                         | 
                                    
| Voltage Rating | 
                                            
                                            
                                             
                                                250 VAC
                                             
                                         | 
                                    
Support from Eaton