Download document () of 20

P004-02M-EU

PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 2M (6.74 FT.), Black

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P004-02M-EU
UPC
037332280886
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
0.258 lb
Compliances
WEEE Directive
UKCA
CE Marked
REACH
RoHS
Product Type
PDU power cord

Product specifications

Type
PDU Power Cord
Power Cord Color
Black
Input current -max
10 Ampere
Operating temperature range
5° to 158° F (-15° to 70° C)
Storage temperature
5° to 140° F (-15° to 60° C)
Device Compatibility
PDU
Awg-Size
18
Cable Length
6.56 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
6.7 mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Wire Size (Awg) - Max
0.75
Conductor Gauge
24/0.20AS
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Color
Black
Package Contents
P004-02M-EU C13 to C14 Power Cord, 2 m (6.6 ft.), Black
Connector Color
Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Connects a PC or server to a PDU or UPS system in a data rack or cabinet
Fully VDE-compatible for European IT applications
Ideal replacement for worn-out or missing power cable
Adds 2 m to your existing power connection to provide flexibility in placing devices
Plug Color
Black
SideA Connector1
IEC-320-C13
SideB Connector1
IEC-320-C14
Voltage Rating
250 VAC
Connector
IEC 320-C13
IEC 320-C14

Export product specification

Need product support?

Support from Eaton