Download document () of 20
We make what matters work*

WWSSD3622

Height-Adjustable Sit-Stand Desktop, Workstation

  • Extra-large keyboard tray holds most popular models
  • Promotes health and improves productivity
  • Convenient handles for smooth height adjustment
  • Maximum weight capacity of 33 lb.
  • Monitor platform adjusts up to 16 in. above work surface

Adjustable-Height Workstation Lets You Enjoy the Benefits of Standing During Your Workday

This workstation desk lets you enjoy the benefits of better workspace ergonomics without modifying the entire work surface by customizing desk height for sitting, standing and the comfort of different users. Standing for part of the day can help increase metabolism, improve alertness and productivity, reduce fatigue and decrease the risk of repetitive stress injuries. Recommended for home, school or office use, this workstation easily adjusts in height, so you can customize it to your comfort level at any time of the day.

General specifications

Product Name
Eaton Tripp Lite series WorkWise desktop workstation
Catalog Number
WWSSD3622
UPC
037332205858
Product Length/Depth
41.3 in
Product Height
9.06 in
Product Width
26.6 in
Product Weight
46.8 lb
Compliances
RoHS
Global Catalog
WWSSD3622
Product Type
Desktop workstation

Product specifications

Features
Flex Center
Mounting Location
Desktop
Device Compatibility
Monitor/HDTV
Computer
Laptop
Color
Black
Material
Steel
MDF
Product Features
Cord Management
Package contents
(2) Mounting feet
Hex key, 4 mm
(6) Hex screws, 4 mm
Workstation (base, arm, monitor platform)
Cable management clamp
(2) Zip ties
(4) Felt pads
Owner’s manual

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.