Download document () of 20
We make what matters work*

TLP310USBC

Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing

4-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 510 joules to defend your valuable electronic components against power surges and spikes. The 10 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 4 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP310USBC
UPC
037332198464
Product Length/Depth
5.51 in
Product Height
1.94 in
Product Width
1.76 in
Product Weight
2.34 lb
Compliances
RoHS
Certifications
UL Listed
UL 1449
Global Catalog
TLP310USBC
Product Type
Surge protector

Product specifications

Surge Style
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Watts
15.5
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
X1 GREEN LED - PROTECTED
EMI / RFI Filtering
Yes
Immunity
Conforms to IEE 587/ANSI C62.41
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
1000
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
10 Foot
Input Cord Length Details
Power Cord Color
Black
Material
Plastic
Mounting Details
Mounting hardware
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP310USBC Protect It! 3-Outlet Surge Protector
Mounting hardware
Desk clamp
Owner’s manual
Charging Ports / Amps
3.1A
Charging Method
USB
Input Nominal Voltage
120V AC
Product Features
Built-in Desk Clamp
UL Certified
Diagnostic LED(s)
Mounting Accessory Included
USB Charging
Product Highlights
510 joules of surge suppression
10 ft. power cord reaches distant AC outlets
Clamp attaches firmly to most desks, tables and flat surfaces. Clamp adjusts from .59 to 1.77"
3 NEMA 5-15R outlets and 2 USB charging ports (3.1A total)
Charging Port Type
USB A (FEMALE)
Plug Color
White
Blue
AC Suppression Joule Rating
510
AC Suppression Response Time
< 1 ns
Charging Amps per Port
3.1A
Charging Form Factor
Strip
Included Mounting Accessory
Mounting hardware
Total Outlets
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.