Download document () of 20
We make what matters work*

DMACUSB

AC/USB Charging Clip for Display Mounts

General specifications

Product Name
Eaton Tripp Lite series charging cilp
Catalog Number
DMACUSB
UPC
037332203458
Product Length/Depth
4.05 in
Product Height
3.89 in
Product Width
1.29 in
Product Weight
1 lb
Compliances
RoHS
Certifications
UL Listed
Global Catalog
DMACUSB
Product Type
Accessory

Product specifications

Circuit breaker
8
Accessory Class

Networking accessories
Housing Color
Black
Color
Black
Input Cord Length
6 ft
Maximum Weight Capacity
2 Pound
Output Receptacles
5-15R
Product Features
USB Charging
NEMA 5-15P input plug
Input Connection Type
NEMA 5-15P input plug
Input Plug Features
120V, 8A
Material
Plastic
Receptacle Color
Black
Package contents
Thumbscrew w/nut
AC power cord w/NEMA 5-15P plug, 6-ft. (1.83 m)
Clamp
Rubber pad
Owner's manual
AC/USB charge adapter
Adapter holder
Product Highlights
2 USB ports with 3.4A total for charging mobile devices
Snap-out design allows you to take charger anywhere
6-ft. (1.83 m) power cord with NEMA 5-15P plug reaches nearby wall outlet
2 NEMA 5-15R outlets for connecting peripherals
Fits most display mount poles up to 1.5 in. diameter
Input Nominal Voltage
120V AC
Recommended Electrical Service
120V
Voltage Compatibility (VAC)
120
Charging Ports / Amps
3.4A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.