Download document () of 20

U444-06N-HDB-AM

USB-C to HDMI 4K Adapter with Alternate Mode - DP 1.2, Black

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-06N-HDB-AM
UPC
037332210661
Product Length/Depth
1.38 in
Product Height
0.26 in
Product Width
0.49 in
Product Weight
0.05 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
Product Type
Video adapter

Product specifications

Type
USB-C to HDMI Video Adapter
Audio Specification
Supports 7.1 Audio Surround Sound
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
White
Connector Plating
Nickel
Product Features
DisplayPort Alt Mode
3D Video Supported
Bus Powered
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Transmits video signals from sources supporting USB DisplayPort Alt Mode
Easy installation with plug-and-play operation—no software required
Delivers UHD picture quality at resolutions up to 4K @ 24/25/30 Hz
Reversible USB-C plug connects in either direction for immediate no-fuss use
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Contact Plating
Gold
Packaging Type
Box
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.2
Host Connector
USB C (MALE)
Technology
HDMI
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
  • DisplayPort 1.2
Supported Resolution
3840x2160 (4K)
1280x720 (720p)
1920x1080 (1080p)
Number of Displays
1
Number of Monitors Supported
1
BTUs
2.1 BTU/Hr
Max Supported Video Resolution
HDMI: 3840 x 2160 (4K) @ 24/25/30Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Number of Ports
1
Power Consumption
0.6 W
Max Resolution
4K/30

Export product specification