Download document () of 20

U415-002-BDS

Bi-Directional USB-C Switch, 8K/60Hz Video, USB 10G Data and 100W PD Charging

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U415-002-BDS
UPC
037332288196
Product Length/Depth
2.17 in
Product Height
0.59 in
Product Width
2.17 in
Product Weight
0.14 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
UKCA
WEEE Directive
Certifications
EN 55032
EN 55035

Product specifications

Type
USB-C Switch + Hub
Relative Humidity
10% to 85% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
5A
Connector Plating
Nickel
Product Features
3D Video Supported
Extended Mode
HDR Support
Mirror Mode
Suspend Mode Support
EDID Support
DisplayPort Alt Mode
DSC Support
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Recommended for digital signage, home theaters and 4K video presentations
Supports UHD resolutions up to 4K @ 120 Hz (4:4:4) or 8K @ 60 Hz
HDCP passthrough allows 4K/8K signals from source to display with no loss in resolution
USB-C PD 3.0 pass-through ports provide up to 100W charging to the host computer
Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
Charging Port Type
USB C (FEMALE)
Contact Plating
Gold
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
SideA Connector1
USB C (MALE)
Compatible Devices
Chromebook
Laptop
Portable Speaker
Smartphone
Tablet
Video Game Console
SideB Connector1
USB C (FEMALE)
Operating Temperature
14 to 140 F (-10 to 60 C)
Operating Temperature Range
14 to 140 F (-10 to 60 C)
Storage Temperature Range
-4 to 158 F (-20 to 70 C)
Data Ports
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
5A
Technology
Thunderbolt
USB 3.x
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
Video Ports Details
DisplayPort 1.4
Number of Charging Ports
2
Number of Monitors Supported
1
Number of USB Hub Ports
2
Cable Outer Diameter (OD)
4.8 mm
Data Ports Details
USB-C - USB 3.2 Gen 2 (10 Gbps)
LED Indicators
(2) Blue = Identifies active USB-C port
Material
PVC
Max Supported Color Depth
36-bit Deep Color
Max Supported Video Resolution
7680 x 4320 @ 60 Hz
Resolutions Supported
Capable of transmitting video to a USB-C display at resolutions up to 8K (7680 x 4320) @ 60 Hz and 4K (3840 x 2160) @ 120 Hz
Wire Gauge (AWG)
34/23
Total Charging Amps
5
Total Charging Watts
100 W
Cable Length Range
Up to 4ft (up to 1M)
Bandwidth
40 Gbps
Supported Resolution
3840 x 4320 (4K)
7680 x 2160 (8K)
Video Input
USB C (MALE)
Video Output
USB C (FEMALE)
Video Ports
USB C (FEMALE)
DisplayPort 1.4

Export product specification