Download document () of 20

U444-006-DP8K6

USB Type-C to DisplayPort Adapter Cable, 8K 60 Hz, 4K 120Hz, Black, M/M - 6ft.

  • Plug-and-play operation with no software required for easy, immediate installation
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Supports UHD resolutions up to 8K @ 60 Hz or 4K @ 144 Hz on the latest displays
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Latching DisplayPort connector helps prevent cable from coming loose accidentally

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U444-006-DP8K6
UPC
037332288332
Product Length/Depth
3.54 in
Product Height
0.79 in
Product Width
6.69 in
Product Weight
0.15 lb
Compliances
CE Marked
FCC Compliant
REACH
UKCA
RoHS
Global Catalog
U444-006-DP8K6

Product specifications

Type
USB-C A/V Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Color
Black
Connector Color
Silver
Connector Plating
Nickel
Product Features
Bus Powered
DisplayPort Alt Mode
HDR Support
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
TPE
Contact Plating
Nickel
Chroma Sub Sampling
4:2:2
4:2:0
4:4:4
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 45°F (-10° to 113°C)
Operating Temperature Range
14° to 45°F (-10° to 113°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
USB C (MALE)
Displayport Specification
1.2
Technology

DisplayPort
USB 3.x
Cable Length
6 Foot
Cable Outer Diameter (OD)
4.8MM
Cable Type
Active
Material
TPE + ALUMINUM
Max Supported Color Depth
36-bit Deep Color
Max Supported Video Resolution
7680 x 4320 @ 60Hz
Wire Gauge (AWG)
32/24
Cable Length Range
5 – 8ft (1 - 2M)

Export product specification