USB Type-C to HDMI Adapter Cable, 8K 60 Hz, 4K 144Hz, Black, M/M - 3ft.
Product Name |
Eaton Tripp Lite series video adapter
|
Catalog Number |
U444-003-H8K6
|
UPC |
037332288301
|
Product Length/Depth |
3.94 in
|
Product Height |
0.79 in
|
Product Width |
4.72 in
|
Product Weight |
0.11 lb
|
Compliances |
UKCA
FCC Compliant RoHS CE Marked REACH |
Global Catalog |
U444-003-H8K6
|
Type |
USB-C A/V Cable
|
Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
Color |
Silver
Black |
Cable Jacket Color |
Black
|
Connector Color |
Silver
|
Connector Plating |
Nickel
|
Product Features |
HDR Support
Bus Powered DisplayPort Alt Mode |
USB Specification |
USB 3.2 Gen 2 (Up to 10 Gbps)
|
Cable Jacket Material |
TPE
|
Contact Plating |
Nickel
|
Chroma Sub Sampling |
4:2:2
4:4:4 4:2:0 |
HDCP Specification |
1.4
|
SideA Connector1 |
HDMI (MALE)
|
SideB Connector1 |
USB C (MALE)
|
Operating Temperature |
14° to 113°F (-10° to 45°C)
|
Operating Temperature Range |
14° to 113°F (-10° to 45°C)
|
Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
SideB Connector3 |
USB C (MALE)
|
Displayport Specification |
1.2
|
Technology |
USB 3.x HDMI |
Cable Length |
3 Foot
|
Cable Outer Diameter (OD) |
4.2MM
|
Cable Type |
Active
|
Material |
TPE + ABS
|
Max Supported Color Depth |
36-bit Deep Color
|
Max Supported Video Resolution |
7680 x 4320 60HZ / 3840 x 2160 @ 144 Hz
|
Resolutions Supported |
The U444-003-H8K6 supports the following display resolutions:
7680 x 4320 (8K) @ 24 Hz/ 25 Hz/ 30 Hz/ 60 Hz
4196 (3840) x 2160 (4K) @ 24 Hz/ 25 Hz/ 30 Hz/ 60 Hz/ 120 Hz/ 144 Hz
2560 x 1440p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz
1920 x 1080p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz
1920 x 1080i @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz
1280 x 720p @ 24 Hz/ 25 Hz/ 50 Hz/ 60 Hz/ 120 Hz/ 144 Hz
720 (640) x 480p @ 50 Hz / 60 Hz/ 120 Hz/ 144 Hz
Note: Both the source and display must support the desired resolution in order to function appropriately
|
Wire Gauge (AWG) |
34/24
|
Cable Length Range |
Up to 4ft (up to 1M)
|