SmartRack Enclosure Skirt Kit
| Product Name | 
                                                Eaton Tripp Lite series SmartRack skirt kit
                                             | 
| Catalog Number | 
                                                SRSKIRT
                                             | 
| UPC | 
                                                037332144867
                                             | 
| Product Length/Depth | 
                                                2.68 in
                                             | 
| Product Height | 
                                                0.86 in
                                             | 
| Product Width | 
                                                24.4 in
                                             | 
| Product Weight | 
                                                0.4 lb
                                             | 
| Compliances | 
                                                RoHS  EIA-310-E | 
Support from Eaton