 
		
	
    
        
    
        
        
        
        
        
    
    
    45U SmartRack Shallow-Depth Rack Enclosure Cabinet with doors & side panels
| Product Name | 
                                                Eaton Tripp Lite series SmartRack rack enclosure
                                             | 
| Catalog Number | 
                                                SR45UBSD
                                             | 
| UPC | 
                                                037332174895
                                             | 
| Product Length/Depth | 
                                                32.48 in
                                             | 
| Product Height | 
                                                83.75 in
                                             | 
| Product Width | 
                                                23.63 in
                                             | 
| Product Weight | 
                                                232 lb
                                             | 
| Compliances | 
                                                RoHS  CE Marked | 
| Certifications | 
                                                UL 60950-1
                                             | 
| Global Catalog | 
                                                SR45UBSD
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Color | 
                                                Black
                                             | 
| Rack Height | 
                                                45U
                                             | 
| Rack Depth | 
                                                Shallow
                                             |