 
		
	
    
        
    
        
        
        
        
        
    
    
    42U SmartRack Extra-Deep Server Rack - 48 in. (1219 mm) Depth, Doors & Side Panels Included
| Product Name | 
                                                Eaton Tripp Lite series SmartRack rack enclosure
                                             | 
| Catalog Number | 
                                                SR42UBDP48
                                             | 
| UPC | 
                                                037332239242
                                             | 
| Product Length/Depth | 
                                                50.91 in
                                             | 
| Product Height | 
                                                78.5 in
                                             | 
| Product Width | 
                                                23.63 in
                                             | 
| Product Weight | 
                                                315 lb
                                             | 
| Compliances | 
                                                CE Marked  RoHS | 
| Certifications | 
                                                UL 60950-1
                                             | 
| Global Catalog | 
                                                SR42UBDP48
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Color | 
                                                Black
                                             | 
| Rack Height | 
                                                42U
                                             | 
| Rack Depth | 
                                                Extra deep
                                             |