SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm depth)
| Product Name | 
                                                Eaton Tripp Lite series SmartRack shelf
                                             | 
| Catalog Number | 
                                                SRSHELF2P1UTM
                                             | 
| UPC | 
                                                037332185532
                                             | 
| Product Length/Depth | 
                                                12 in
                                             | 
| Product Height | 
                                                1.75 in
                                             | 
| Product Width | 
                                                19 in
                                             | 
| Product Weight | 
                                                3.5 lb
                                             | 
| Compliances | 
                                                EIA-310-E  RoHS | 
| Accessory Class |  | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
                                                Rack shelves
                                             | 
| Product Highlights | 
                                                Fixed Shelf, 1U Cantilever mount.  4 post rack compatible 12 inch shelf depth Cantilever shelf supports monitors and other equipment Cold rolled steel with black finish. Snap-in toolless mounting | 
Support from Eaton