SmartRack Center-Mounted Steel Rack Shelf - 2U, Vented, 21.5 in. Deep, Holds up to 100 lb. (45 kg)
| Product Name | 
                                                Eaton Tripp Lite series SmartRack shelf
                                             | 
| Catalog Number | 
                                                SRSHELF2PCENTER
                                             | 
| UPC | 
                                                037332263179
                                             | 
| Product Length/Depth | 
                                                21.57 in
                                             | 
| Product Height | 
                                                3.46 in
                                             | 
| Product Width | 
                                                19 in
                                             | 
| Product Weight | 
                                                7 lb
                                             | 
| Compliances | 
                                                RoHS  EIA-310-E | 
| Accessory Class |  | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
                                                Rack shelves
                                             | 
| Type | 
                                                Accessories / Shelf
                                             | 
| Device Compatibility | 
                                                Network Switch  Router | 
| Product Highlights | 
                                                Center-mount 2U rack shelf secures non-rack equipment like WAPs and monitors  Heavy-duty cold-rolled steel construction with maximum load capacity of 100 lb. Vented design maximizes airflow to protect equipment against excessive heat Easy to install centered in a standard 3 in. 2-post rack with included hardware | 
| Rack Height | 
                                                2U
                                             | 
| Maximum Weight Capacity | 
                                                100 lb
                                             | 
Support from Eaton