 
		
	
    
        
    
        
        
        
        
        
    
    
    SmartRack 12U Mid-Depth Small Rack Enclosure for Harsh Environments
| Product Name | 
                                                Eaton Tripp Lite series SmartRack harsh environment enclosure
                                             | 
| Catalog Number | 
                                                SR12UBFFD
                                             | 
| UPC | 
                                                037332183439
                                             | 
| Product Length/Depth | 
                                                38.5 in
                                             | 
| Product Height | 
                                                25.2 in
                                             | 
| Product Width | 
                                                23.6 in
                                             | 
| Product Weight | 
                                                96 lb
                                             | 
| Compliances | 
                                                EIA-310-E  RoHS | 
| Global Catalog | 
                                                SR12UBFFD
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Color | 
                                                Black
                                             | 
| Rack Height | 
                                                12U
                                             | 
| Rack Depth | 
                                                Mid
                                             |