Download document () of 20

SMART1200XLHG

SmartPro 120V 1kVA 750W Medical-Grade Line-Interactive Tower UPS, 4 Outlets, Full Isolation, Expandable Runtime

  • 940-joule surge protection rating protects connected equipment
  • 4 NEMA 5-15R-HG outlets and 120V NEMA 5-15P-HG plug
  • Approved to EN60601-1-2:2015 and IEC60601-1-2:2014
  • 28 min. runtime at half load; 10 min. at full load
  • Alarm mute/quiet control ideal for use near patients

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1200XLHG
UPC
037332116406
Product Length/Depth
13.1 in
Product Height
17 in
Product Width
11.4 in
Product Weight
45.26 lb
Compliances
RoHS
FCC Class A
TAA Compliant
Certifications
UL 1778
UL Listed
CSA certified
Global Catalog
SMART1200XLHG
Product Type
UPS

Product specifications

Topology
Line-interactive
Form factor
Tower
Rack size
0U
Package contents
  • SMART1200XLHG 1kVA/750W Medical-Grade Tower UPS System
  • USB monitoring cable, 6 ft.
  • DB9 serial monitoring cable, 6 ft.
  • PowerAlert Software
  • Owner’s Manual
Input connection
5-15P-HG
Input cord length
6 ft
Input nominal voltage
120V AC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Electric current - max
9.2A
Battery replacement
RBC36SLT
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
28 min
Relative humidity
0-95% non-condensing
Output Receptacles
5-15R
Output Receptacles Details
Hospital grade output receptacles
Product Features
Expandable Runtime
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
115V
120V
Network Management Cards Details
Network management not supported
Output power factor
0.8
Communication interface
USB
DB9 Serial
USB and DB9 serial cables included
Battery Access
Battery access door
Typical Battery Runtime
Expandable Runtime
Dc Voltage
36
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 serial cabling included
Grounding Details
Grounding lug (equipotential)
Input Circuit Breakers
15A
Output Isolation Transformer
Hospital grade load isolation transformer
High Voltage Transfer to Battery Power
143
Low Voltage Transfer to Battery Power
81
Undervoltage Correction
Input voltages between 96 and 106 are boosted by 10%
Application
Hospital/Medical
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation
AC suppression joule rating
940
Housing material
PVC
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1
Output Capacity (Watts)
750
Primary UPS Depth (mm)
241
Primary UPS Height (mm)
318
Primary UPS Width (mm)
191
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Factory-muted audible alarm indicates power-failure, overload and low-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
Leakage Current
Less than 100 microamps
LED Indicators
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
Output Voltage Regulation (Line Mode)
-18%, +8%
Output Voltage Regulation(Battery Mode)
115V (+/- 5%)
Overvoltage Correction
Input voltages between 126 and 143 are reduced by 9%
Rechargeable Battery
Less than 4.5 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
Maximum Input Amps
9
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
12.5 x 7.5 x 9.5
Power Mode Transfer Time
2-4 milliseconds
Total Outlets
4
Output Capacity (VA)
1000
Optional Accessories
Wallmount (UPSWM - tower mounting kit)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P-HG
External Battery Pack Compatibility
BP36V15-2U (limit 1)
BP36V27-2US (multi-pack compatible)
BP36V42-3U (multi-pack compatible)
High Availability UPS Features
Surge/noise protection
Hot swappable batteries
Primary Form Factor
Tower
Nominal Input Voltage Supported
120V AC

Export product specification

Need product support?

Support from Eaton