Download document () of 20

DB9

DataShield Serial In-Line Surge Protector, DB9

General specifications

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
DB9
UPC
037332010834
Product Length/Depth
2.85 in
Product Height
0.64 in
Product Width
1.38 in
Product Weight
0.16 lb
Compliances
RoHS
Global Catalog
DB9
Product Type
Surge protector

Product specifications

Surge Style
IL - IN-LINE
Circuit breaker
340
Recommended Electrical Service
120V, 230V
Cord Length
0 Foot
Housing Color
Light gray
Output Receptacles
Network
Package Contents
1 DB9 Surge Suppressor
Input Nominal Voltage
120 VAC
230 VAC
120V AC
230V AC
Product Highlights
Complete serial port (DB9) surge protection
Protects against the effects of electrostatic discharge
Plug Color
White
Blue
AC Suppression Joule Rating
0
Additional Dataline Protection
1 through 9 and chassis
Total outlets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.