Download document () of 20

N010-007-GY

Cat5e 350 MHz Crossover Molded (UTP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m)

  • Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
  • IEEE 802.3ab
  • PVC 4-pair stranded UTP
  • All cables feature boots with integral strain-relief and RJ45 (Male) connectors

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N010-007-GY
UPC
037332013026
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.13 lb
Compliances
IEEE Certified
REACH
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
N010-007-GY
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Gray
Package Contents
7-ft. (2.13 m) Cat5e Gray Crossover Cable Molded 350MHz
System Requirements
Cat5/5e
IEEE Standards Supported
802.3ab
802.3at
Connector type
Molded
Crossover
Product Features
Crossover Wiring
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
26 AWG
Cable Length
7 Foot
Outer Cable Diameter
5.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Cable Shielding
UTP
Cable Length Range
5 - 8ft (1 - 2M)
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
Connector
RJ45
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B to EIA/TIA 568A
Cable Type
Regular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.