Download document () of 20

P312-012

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 12 ft. (3.66 m)

  • Connect mini stereo audio equipment
  • Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
  • Gold plated connectors ensure excellent conductivity
  • Molded cables with built-in strain relief

General specifications

Product Name
Eaton Tripp Lite series stereo cable
Catalog Number
P312-012
UPC
037332187802
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.09 lb
Compliances
RoHS
Global Catalog
P312-012
Product Type
Stereo cable

Product specifications

Color
Black
Cable Jacket Color
Black
SideA Connector1
3.5MM (MALE)
SideB Connector1
3.5MM (MALE)
SideB Connector3
3.5MM (MALE)
Technology
Stereo Audio
Connector
3.5MM
Cable Length
12 Foot
Cable Type
Passive
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification