3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 25 ft. (7.62 m)
| Product Name |
Eaton Tripp Lite series extension cable
|
| Catalog Number |
P311-025
|
| UPC |
037332174178
|
| Product Length/Depth |
0.5 in
|
| Product Height |
10 in
|
| Product Width |
8 in
|
| Product Weight |
0.22 lb
|
| Compliances |
REACH
RoHS |
| Global Catalog |
P311-025
|
| Product Type |
Extension cable
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| SideA Connector1 |
3.5MM (MALE)
|
| SideB Connector1 |
3.5MM (FEMALE)
|
| SideB Connector3 |
3.5MM (FEMALE)
|
| Technology |
Stereo Audio
|
| Connector |
3.5MM
|
| Cable Length |
25 Foot
|
| Cable Type |
Passive
|
| Cable Length Range |
20 - 50ft (6 - 15M)
|