Download document () of 20

P311-010

3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 10 ft. (3.05 m)

  • 10-ft. (3.05 m) 3.5mm Male to 3.5mm Female
  • Fully shielded

General specifications

Product Name
Eaton Tripp Lite series extension cable
Catalog Number
P311-010
UPC
037332174161
Product Length/Depth
7.1 in
Product Height
0.25 in
Product Width
5.6 in
Product Weight
0.1 lb
Compliances
RoHS
REACH
Global Catalog
P311-010
Product Type
Extension cable

Product specifications

Color
Black
Cable Jacket Color
Black
SideA Connector1
3.5MM (MALE)
SideB Connector1
3.5MM (FEMALE)
SideB Connector3
3.5MM (FEMALE)
Technology
Stereo Audio
Connector
3.5MM
Cable Length
10 Foot
Cable Type
Passive
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.