Download document () of 20

P139-06N-DP4K6B

Keyspan Mini DisplayPort to DisplayPort Adapter, 4K 60 Hz, Black (M/F), 6-in. (15.24 cm)

  • Gold-plated contacts guarantee a clear transmission free of interference
  • Foil and braid shielding protects against line noise that can distort or destroy data
  • Easy installation with plug-and-play operation—no software required
  • Saves you the expense of buying a new mDP monitor
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P139-06N-DP4K6B
UPC
037332210692
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.19 lb
Compliances
RoHS
Global Catalog
P139-06N-DP4K6B
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
Black
HDCP Specification
2.2
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
Technology
DisplayPort
Features
Flex Center
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification