Download document () of 20

P580-001

DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 1 ft. (0.31 m)

  • Small footprint compared to VGA or DVI
  • Digital Video and Audio in one cable
  • Supports 1080p resolution
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-001
UPC
037332186188
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.07 lb
Compliances
REACH
RoHS
WEEE Directive
Global Catalog
P580-001
Product Type
Cable

Product specifications

Type
Passive Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Latching or Gripping Connector
3D Video Supported
EDID Compatible
MST Support
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:2:0
4:2:2
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.2
Technology
DisplayPort
Features
Flex Center
Connector
DISPLAYPORT
Cable Length
1 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
60mm
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.