Download document () of 20

N455-BC01-IND

Rigid Industrial IP68 Duplex Multimode Fiber Coupler (LC/LC) with Dust Cap, 10G Ethernet

General specifications

Product Name
Eaton Tripp Lite series coupler
Catalog Number
N455-BC01-IND
UPC
037332252784
Product Length/Depth
0.87 in
Product Height
1.44 in
Product Width
1.29 in
Product Weight
0.0551 lb
Compliances
RoHS
REACH
Product Type
Coupler

Product specifications

Color
Black
Package Contents
Dust cap
N455-BC01-IND IP68 Duplex Multimode Fiber Coupler (LC/LC)
Product Features
Industrial Grade
TAA Compliant
Product Highlights
Built to protect 10G fiber LC/LC connections in harsh indoor and outdoor environments
Resists dust and endures immersion in 1.5 m of water up to 60 min.*
Compliant with cabling, wall plates and surface-mount boxes
Low insertion loss of >0.10 db ensures a strong signal through your network
Packaging Type
Polybag
SideA Connector1
LC DUPLEX (FEMALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Multimode
Features
Flex Center
Insertion Loss
0.2 dB Maximum
Wavelength
850 nm
Connector
LC duplex (female)
Optical Port

LC
Protection Rating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.