Download document () of 20

N820-01M-IND

10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 1 m (3 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-01M-IND
UPC
037332252661
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
8 in
Product Weight
0.2712 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
N820-01M-IND 10Gb Duplex Multimode 50/125 OM3 Fiber Patch Cable, Aqua, 1 m
Connector Color
Beige
Product Features
Industrial Grade
Cable Jacket Material
PVC
Network Speed
10 Gbps
Product Highlights
Low insertion loss of >0.10 db ensures a strong signal through your network
Resists dust and endures immersion in 1.5 m of water up to 60 min.
Protects 10Gb fiber Ethernet applications in outdoor or harsh environments
Color-coded aqua for fast, easy OM3 identification in a crowded rack or patch panel
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Bend Radius - Min
7.5 * 20=150mm
Clad Diameter
50
Core Diameter - Max
125
Insertion Loss
≤ 0.10 dB
Number Of Fibers
2
Outer Cable Diameter
7.5 mm
Fiber Cable Length
0.9M (3 ft)
Connector
LC duplex (male)
Attenuation 1310NM
1.5dB/km
Attenuation 850NM
3.5 dB/km
Endface Polish
PC
Optical Mode

OM3
Optical Port

LC
Protection Rating
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.