Download document () of 20

N820-02M-IND

10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 2 m (6.6 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-02M-IND
UPC
037332252739
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
8 in
Product Weight
0.3902 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
N820-02M-IND 10Gb Duplex Multimode 50/125 OM3 Fiber Patch Cable, Aqua, 2 m
Connector Color
Beige
Product Features
Industrial Grade
Cable Jacket Material
PVC
Network Speed
10 Gbps
Product Highlights
Low insertion loss of >0.10 db ensures a strong signal through your network
Color-coded aqua for fast, easy OM3 identification in a crowded rack or patch panel
Resists dust and endures immersion in 1.5 m of water up to 60 min.
Protects 10Gb fiber Ethernet applications in outdoor or harsh environments
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Bend Radius - Min
7.5 * 20=150mm
Clad Diameter
50
Core Diameter - Max
125
Insertion Loss
≤ 0.10 dB
Number Of Fibers
2
Outer Cable Diameter
7.5 mm
Fiber Cable Length
1.8M (6 ft)
Connector
LC duplex (male)
Attenuation 1310NM
1.5dB/km
Attenuation 850NM
3.5 dB/km
Endface Polish
PC
Optical Mode

OM3
Optical Port

LC
Protection Rating
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.