Download document () of 20

N286-10G-SR-C

Cisco SFP-10G-SR Compatible 10GBASE-SR SFP+ Transceiver, 10G 850nm 300m DOM Duplex LC MMF

  • LC duplex female connector supports 10GBase-SR signal at 850 nm wavelength
  • SFP+ transceiver module 100% compatible with Cisco's SFP-10G-SR module
  • Hot-swappable interface lets you install and uninstall without shutting down
  • Provides 10 Gbps throughput up to 400 m via multimode fiber cabling
  • Supports DDM for monitoring temperature and other real-time operating parameters

General specifications

Product Name
Eaton Tripp Lite series multimode fiber transceiver
Catalog Number
N286-10G-SR-C
UPC
037332283955
Product Length/Depth
5.7 in
Product Height
0.7 in
Product Width
3.1 in
Product Weight
0.11 lb
Compliances
UKCA
CE Marked
RoHS
Certifications
EN 55032
IEC/EN 63000
Global Catalog
N286-10G-SR-C
Product Type
Multimode fiber transceiver

Product specifications

Product Features
Multi-Source Agreement (MSA) Compliant
Connector material
Zinc Alloy
SideA Connector1
SFP+ (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Network Compatibility
10 Gbps
Brand Compatibility
Cisco
Mode Type
Multimode
Optical Mode
OM4
Optical Port
LC
Transmission Distance
Maximum Data Rate
10 Gbps
Operating Temperature
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
10 Gbps
Wavelength
840 nm
860 nm
850 nm
Technology


Fiber
Multimode
Connector
SFP+ (male)
LC duplex (female)

Export product specification