Download document () of 20

N820-01M-TAA

Duplex Multimode 50/125 OM3 OFNP Fiber Patch Cable (LC/LC), 10G/40G/100G/400G - Aqua, 1M (3.3 ft), TAA

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-01M-TAA
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.03 lb
Compliances
RoHS
TAA Compliant
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Aqua
Package Contents
N820-01M-TAA Duplex Multimode 50/125 Fiber Patch Cable, Aqua, 1 m (3.3 ft.), TAA
Connector Color
Yellow
Beige
White
Product Features
TAA Compliant
Cable Jacket Material
LSZH
Network Speed
10 Gbps
100 Gbps
40 Gbps
400 Gbps
Product Highlights
Aqua OFNP jacket allows easy ID in a crowded switch or patch panel
Rated OM3 to offer a high-speed 50/125 multimode fiber solution
Laser-optimized for use with cost-effective VCSEL and LED laser light sources
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
High-bandwidth fiber cable reaches 10 Gb speeds up to 300 m at 850 nm
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Storage Temperature
-40° to 176°F (-40° to 80°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
< 0.3 dB
Number Of Fibers
2
Primary Coating Diameter
245
Outer Cable Diameter
2.0mm x 4.0mm
Fiber Cable Length
1M (3.3 ft)
Wavelength
1300 nm
850 nm
Connector
LC duplex (male)
Attenuation 1300NM
0.6 dB/KM
Attenuation 850NM
2.4 dB/km
Endface Polish
PC
Optical Mode
OM3
Mode
Multimode
Fiber Type
50/125

Export product specification