Download document () of 20

N820-03M-TAA

Duplex Multimode 50/125 OM3 OFNP Fiber Patch Cable (LC/LC), 10G/40G/100G/400G - Aqua, 3M (9.8 ft), TAA

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-03M-TAA
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Compliances
TAA Compliant
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Aqua
Package Contents
N820-03M-TAA Duplex Multimode 50/125 Fiber Patch Cable, Aqua, 3 m (9.8 ft.), TAA
Connector Color
Beige
White
Yellow
Product Features
TAA Compliant
Cable Jacket Material
LSZH
Network Speed
40 Gbps
10 Gbps
100 Gbps
400 Gbps
Product Highlights
Laser-optimized for use with cost-effective VCSEL and LED laser light sources
High-bandwidth fiber cable reaches 10 Gb speeds up to 300 m at 850 nm
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Aqua OFNP jacket allows easy ID in a crowded switch or patch panel
Rated OM3 to offer a high-speed 50/125 multimode fiber solution
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Storage Temperature
-40° to 176°F (-40° to 80°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
< 0.3 dB
Number Of Fibers
2
Primary Coating Diameter
245
Outer Cable Diameter
2.0mm x 4.0mm
Fiber Cable Length
3M (9.8 ft)
Wavelength
850 nm
1300 nm
Connector
LC duplex (male)
Attenuation 1300NM
0.6 dB/KM
Attenuation 850NM
2.4 dB/km
Endface Polish
PC
Optical Mode
OM3
Mode
Multimode
Fiber Type
50/125

Export product specification