Download document () of 20

B127M-100-H

HDMI over Cat6 Receiver for Medical Applications, 4K @ 60 Hz, HDR, 4:4:4, PoC, 230 ft., TAA

General specifications

Product Name
Eaton Tripp Lite series receiver
Catalog Number
B127M-100-H
UPC
037332262585
Product Length/Depth
2.457 in
Product Height
1.063 in
Product Width
4.528 in
Product Weight
0.7496 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Product Type
Receiver

Product specifications

Type
Receiver
Audio Specification
True uncompressed 7.1 Channel digital audio
Relative Humidity
0-85% non-condensing
Color
Black
Material
Metal
Product Features
Rackmountable
Multi-Resolution Support
EDID Compatible
HDR Support
TAA Compliant
3D Video Supported
Mounting Accessory Included
EMI/RFI Line Noise Protection
Hospital Grade
Power Over Cable (PoC) Support
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Features EMI/RFI and ESD protection required for use in medical environments
Packaging Type
Box
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
POC
Cat6
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
Supported Resolution
1280x720 (720p)
3840x2160 (4K)
1920x1080 (1080p)
Number of Monitors Supported
1
ESD Protection
IEC 61000-4-2 (8kV contact, 15kV air)
Included Mounting Accessories
Surface Mount Bracket
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Recommended Category Cable
26AWG STP Cat6/6a
Max. Distance (Between any 2 Units)
230 ft.
Transmission Distance
230 ft. (70 m)
Mounting Details
Surface Mount Bracket
LED Indicators
Power = Green (1); RJ45 Jack (Green) = Receiving power from connected transmitter; RJ45 Jack (Orange)= Receiving data from connected transmitter
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Receiver/Transceiver Video Output
HDMI
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx

Export product specification