1x4 HDMI over Cat6 Splitter for Medical Applications, 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70 m), TAA
| Product Name |
Eaton Tripp Lite series splitter
|
| Catalog Number |
B127M-004-H
|
| UPC |
037332262578
|
| Product Length/Depth |
3.937 in
|
| Product Height |
1.169 in
|
| Product Width |
9.252 in
|
| Product Weight |
1.43 lb
|
| Compliances |
CE Marked
REACH FCC Compliant RoHS |
| Global Catalog |
B127M-004-H
|
| Product Type |
Splitter
|
| Type |
Splitter
|
| Audio Specification |
True uncompressed 7.1 Channel digital audio
|
| Device Compatibility |
Computer
|
| AC Power Adapter Plug(s) |
AS/NZS 3112 Australia
NEMA 1-15P North America CEE 7/16 Schuko BS 1363 UK |
| Relative Humidity |
0-85% non-condensing
|
| Color |
Black
|
| Product Features |
Mounting Accessory Included
EMI/RFI Line Noise Protection Hospital Grade EDID Compatible Power Over Cable (PoC) Support 3D Video Supported Rackmountable HDR Support TAA Compliant |
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| Power Source Type |
AC Adapter
|
| HDCP Specification |
2.2
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector2 |
RJ45 (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
HDMI (FEMALE)
|
| Technology |
POC
HDMI Stereo Audio Cat6 |
| Features |
Flex Center
|
| Video Ports Details |
|
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 3840x2160 (4K) |
| AC Power Adapter Cord Length |
4.53 ft
|
| Number of Monitors Supported |
4
|
| ESD Protection |
IEC 61000-4-2 (8kV contact, 15kV air)
|
| Included Mounting Accessories |
Surface Mounting Brackets
|
| Max Supported Video Resolution |
3840 x 2160 (4K) @ 60Hz
|
| Recommended Category Cable |
26AWG STP Cat6
|
| Transmission Distance |
230 ft. (70 m)
|
| Mounting Details |
Surface Mounting Brackets
|
| LED Indicators |
Green (x1 Power LED, x4 RJ45 LED's = Power to splitter portsF); Orange (x4 RJ45 LED's = Power + Data being transmitted to connected receivers)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| Input x Output |
1 x 4
|
| Transmitter - Local Display Output |
HDMI
|
| Transmitter Video Input |
HDMI
|
| Video Input |
HDMI (FEMALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
|
| Transmitter - Number of Video Outputs |
5
|
| Max Resolution |
4K/60
|
| Extender Style |
Box
|
| Extension Method |
CATx
|