HDMI over Cat6 Extender Kit for Medical Environments, 4K @ 60 Hz, HDR, 4:4:4, PoC, 230 ft., TAA
| Product Name |
Eaton Tripp Lite series extender
|
| Catalog Number |
B127M-101-H
|
| UPC |
037332262677
|
| Product Length/Depth |
2.46 in
|
| Product Height |
2.12 in
|
| Product Width |
4.53 in
|
| Product Weight |
1 lb
|
| Compliances |
CE Marked
FCC Compliant REACH RoHS |
| Product Type |
Extender
|
| Type |
Extender Kit
|
| Audio Specification |
True uncompressed 7.1 Channel digital audio
|
| AC Power Adapter Plug(s) |
CEE 7/16 Schuko
BS 1363 UK NEMA 1-15P North America AS/NZS 3112 Australia |
| Relative Humidity |
0-85% non-condensing
|
| Color |
Black
|
| Material |
Metal
|
| Product Features |
Mounting Accessory Included
Power Over Cable (PoC) Support HDR Support Hospital Grade 3D Video Supported EDID Compatible TAA Compliant EMI/RFI Line Noise Protection Rackmountable Multi-Resolution Support |
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Product Highlights |
Features EMI/RFI and ESD protection required for use in medical environments
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0 Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| Power Source Type |
AC Adapter
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
RJ45 (FEMALE) |
| SideA Connector2 |
RJ45 (FEMALE)
|
| SideB Connector2 |
RJ45 (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Technology |
HDMI
Cat6 POC |
| Features |
Flex Center
|
| Video Ports Details |
|
| Supported Resolution |
1920x1080 (1080p)
3840x2160 (4K) 1280x720 (720p) |
| AC Power Adapter Cord Length |
4.53 ft
|
| Number of Monitors Supported |
1
|
| ESD Protection |
IEC 61000-4-2 (8kV contact, 15kV air)
|
| Max Supported Video Resolution |
3480 x 2160 @ 60 Hz
|
| Recommended Category Cable |
26AWG STP Cat6/6a
|
| Max. Distance (Between any 2 Units) |
230 ft.
|
| Transmission Distance |
230 ft. (Standard)
|
| LED Indicators |
Transmitter: Power Indicator (x1) Green = (Unit is being powered by external power supply); RJ45 Port (x1) Green = Power, (x1) Orange = Video is being transmitted to connected receiver. Receiver: Power Indicator (x1) Green = (Unit is being powered by external power supply); RJ45 Port (x1) Green = Power, (x1) Orange = Video is being transmitted to connected receiver.
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| Receiver/Transceiver Video Output |
HDMI
|
| Transmitter - Local Display Output |
HDMI
|
| Transmitter Video Input |
HDMI
|
| Video Input |
HDMI (FEMALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
|
| Receiver - Number of Video Outputs |
1
|
| Transmitter - Number of Video Outputs |
1
|
| Max Resolution |
4K/60
|
| Extender Style |
Box
|
| Extension Method |
CATx
|