Download document () of 20

B110-SP-CAT-OD2

Outdoor In-Line PoE Surge Protector - IP68 Rated, 1 Gbps, Cat5e/6, IEC Compliant, 110 Punch Down, TAA

General specifications

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
B110-SP-CAT-OD2
UPC
037332262806
Product Length/Depth
3.15 in
Product Height
3.16 in
Product Width
4.72 in
Product Weight
0.88 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
B110-SP-CAT-OD2
Product Type
Surge protector

Product specifications

EFT Protection
3kV (5/50 ns)
ESD Protection
15kV (Air) / 8kV (Contact)
Lightning Protection
10kA (8/20µs) / 20kV (8/20µs)
Protection Rating
IP68
Recommended Category Cable
Cat5e, Cat6, Cat6a, Cat8 Cables
Relative Humidity
0-85% non-condensing
Operating temperature
-40 to 85 °C
Surge Style
IL - IN-LINE
Technology
Cat8
Network Compatibility
1 Gbps (Gigabit)
Operating Temperature Range
-9° to 185°F (-40° to 85°C)
Storage Temperature Range
-9° to 194°F (-40° to 90°C)
Housing Color
White
Material
PC (Plastic)
Input Plug Type
Bare wire
Product category
In-Line Surge Protector
Output Receptacles
Network
Package Contents
Owner's manual
(3) Metric cable glands, 8.4 mm diameter
(4) Unit cover screws
B110-SP-CAT-OD2 Outdoor PoE Surge Protector
(4) Surface mounting screws
(4) Surface screw anchors
Grounding wire, 18 AWG, 1 ft. (0.3 m)
IEEE Standards Supported
802.3af
802.3at
802.3bt
Product Features
Mounting Holes or Slots
IP68 Rated
TAA Compliant
Network (Ethernet) Protection
Product Highlights
Dustproof, shockproof and IP68-rated to resist dust and endure immersion in water
Easy to connect between mid- or end-span PoE source and device using Cat5e/6/6a cabling
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports 802.3af/at/bt IEEE standards and Ethernet data speeds up to 1 Gbps
Plug-and-play operation with no external power required for immediate installation
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
110 IDC
SideB Connector1
110 IDC
Application
Protect an outdoor PoE device, such as a security camera, against damage from electrostatic discharge, cable discharge or power surge
Number of Ports
2
AC Suppression Response Time
<0.7 ns
AC Suppression Surge Current Rating
10KA (8/20us)
PoE Capability
100W (802.3bt)
Power Available at PD
71 W
POE Type



Type 1 PoE (15.4W, IEEE 802.3af)
Type 2 PoE+ (30W, IEEE 802.3at)
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.