Download document () of 20

N024-01K-BK

Cat5e 350 MHz Solid Core Plenum-Rated (UTP) PVC Bulk Ethernet Cable - Black, 1000 ft. (304.8 m)

  • Ideal for all horizontal wiring applications
  • High-quality 24 AWG 4-pair solid copper wire
  • Rated for 350 MHz/1 Gbps communications
  • Meets IEEE 802.3ab and ANSI/EIA/TIA 568 standards
  • Plenum-rated PVC jacket

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
N024-01K-BK
UPC
037332196743
Product Length/Depth
13.78 in
Product Height
10.63 in
Product Width
14.17 in
Product Weight
20 lb
Compliances
RoHS
IEEE Certified
REACH
TAA Compliant
Global Catalog
N024-01K-BK
Product Type
Bulk cable

Product specifications

Cable Jacket Rating
CMP
Cable Jacket Color
Black
Package Contents
N024-01K-BK Cat5e 350 MHz Bulk Solid-Core Plenum-Rated PVC Cable, Black, 1000 ft.
System Requirements
Cat5/5e
IEEE Standards Supported
802.3ab
Connector type
Bare Wire
Product Features
TAA Compliant
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Cat5/5e
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Humidity Range
32° to 140°F (0° to 60°C)
Storage Temperature
32° to 140°F (0° to 60°C)
Conductor Gauge
24 AWG
Cable Length
1000 Foot
Outer Cable Diameter
5.1 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 167°F (-20° to 75°C)
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Cable Shielding
UTP
Cable Length Range
50ft and up (15M and up)
Cable Sheath Material
UTP
Conductor Material
Solid Copper
Connector
BARE WIRE
Cable Type
Bulk

Export product specification