Download document () of 20

N222-01K-BK

Cat6 Gigabit Solid Core UTP PVC Bulk Ethernet Cable, Black, 1000 ft. (304.8 m), TAA

  • Less impedance and structural return loss than 100 MHz wire
  • High-quality 23 AWG 4-pair solid copper wire
  • Meets IEEE 802.3ab and ANSI/EIA/TIA 568 standards
  • Rated for 550 MHz/1 Gbps communications
  • CMR-rated PVC jacket

General specifications

Product Name
Eaton Tripp Lite series bulk cable
Catalog Number
N222-01K-BK
UPC
037332196620
Product Length/Depth
13.78 in
Product Height
13.78 in
Product Width
14.17 in
Product Weight
28 lb
Compliances
RoHS
IEEE Certified
TAA Compliant
REACH
Global Catalog
N222-01K-BK
Product Type
Bulk cable

Product specifications

Cable Jacket Rating
CMR
Cable Jacket Color
Black
Package Contents
N222-01K-BK Cat6 Gigabit Bulk Solid-Core PVC Cable, Black, 1000 ft.
System Requirements
Cat6
IEEE Standards Supported
802.3ab
Connector type
Bare Wire
Product Features
TAA Compliant
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
SideA Connector1
BARE WIRE
SideB Connector1
BARE WIRE
SideB Connector3
BARE WIRE
Technology
Cat6
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Humidity Range
32° to 140°F (0° to 60°C)
Storage Temperature
32° to 140°F (0° to 60°C)
Conductor Gauge
23 AWG
Cable Length
1000 Foot
Outer Cable Diameter
6.2 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 167°F (-20° to 75°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
50ft and up (15M and up)
TAA Compliance
Yes
Cable Sheath Material
UTP
Conductor Material
Solid Copper
Connector
BARE WIRE
Cable Type
Bulk

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.