Download document () of 20
Security & intruder alarm systems

Scantronic 80HE Kits - Smart, single-box security systems

Scantronic 80HE kits are single-box security alarm solutions designed for houses and small-to-medium-sized commercial installations. The kit pairs peripherals, including detectors and control devices, with a hybrid, expandable 80-zone control panel to ensure you have everything required for a complete installation.

As a hybrid (wireless and/or wired) panel, the 80HE is backwards and forwards compatible with Eaton's full range of radio peripherals, should you wish to expand your burglar alarm system in future.

Notably, the Scantronic 80HE control panel features a built-in ethernet port, making it quick and easy to connect your system to the free-to-use SecureConnect™ smart security cloud.

Versatile
Home & Commercial Installations
Smart Security
SecureConnect™ Enabled
Complete
Panel, Detectors & Controls Included

What's included in a Scantronic 80HE kit?

1x 80-zone, hybrid control panel

The Scantronic 80HE, formerly the i-on40H, is a wireless and/or wired control panel with 40 inbuilt zones, expandable to a total of 80 zones. With a built-in ethernet port, the Scantronic 80HE arrives ready for immediate use with Eaton's SecureConnect™ smart security cloud.

Scantronic PAN-80HE intruder alarm control panel

1x Keypad (wired/wireless)

Our surface-mounted keypads are small but powerful, featuring two zones and a built-in proximity tag reader. A choice of wired (KEY-KPZ) or wireless (KEY-2R-KPZ) is available, adding flexibility to your installation.

KEY-2R-KPZ

3x Passive infrared (PIR) motion detectors

The wireless DET-2R-PIR offers Grade 2 protection and a 5-year battery life, powered by readily available AA batteries. Pet tolerance (up to 25kg) can be configured at the detector or, when using Scantronic Secure Radio (SSR), from the keypad.

Three DET-2R-PIR internal motion sensors for Eaton Scantronic security alarm kits

1x Discreet door/window contact

Designed for perimeter protection, the DET-2R-DC-W consists of two components: the sensor (normally mounted on the door or window frame) and the magnet. When the door or window opens, the two devices separate, triggering the sensor.

Eaton DET-2R-DC-W door and window magnetic contact for security alarm systems

5x Access proximity tags

Saving time and effort by avoiding the use of a pin number, proximity tags (PROXTAGPK5) can be used to set and unset an intruder system. Each Scantronic 80HE user may have their own proximity tag.

PROXTAGPK5 proximity tags for burglar alarm systems

Smart Security

Ready for use with the Scantronic 80HE, Eaton SecureConnect™ is a smart intruder alarm solution that keeps installers and their customers protected. Our installer cloud and end-user app are free to approved installers and their clients, with no restrictions on the number of paired systems.

The straightforward security management system is designed for use with both residential and commercial buildings, fronting a user-friendly interface backed by class-leading protection against cybersecurity threats

End-User App

SecureConnect cloud connected security push notifications on android phone

Eaton's SecureConnect™ End-User App is a smart security management system that keeps people and property connected 24/7 from anywhere in the world.

Users are notified of alarm activity by notifications straight to their smart device, having the ability to set or unset their system remotely and receive visual verification of events instantly.

Installer Cloud

security-secureconnect-installer-cloud.png

Eaton's installation management portal for residential and commercial buildings enables remote monitoring, diagnostics and servicing of connected panels, saving installers' time and money.

Identify faults remotely in a matter of seconds; unnecessary site visits are a thing of the past. As confirmed by Eaton's rigorous Cyber Security Centre of Excellence, all data transmitted through the Cloud is fully encrypted.

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

Looking for a manual?

Professional security alarm installers can download restricted resources for the Scantronic 80HE burglar alarm kits by signing into our MyScantronic installer hub.

Need product support?

Support from Eaton

Need product support?

+44 (0)1594541978