Download document () of 20
Security & intruder alarm systems

Window/Door Contact & Shock Sensors for Intruder Systems

Eaton’s wireless window and door sensors reliably detect intruders’ attempts to enter a building then quickly notify the security system, triggering an alarm. With slimline housing and a choice of colours, they are discreet and easily integrable into homes.

Every device arrives with encrypted, two-way Scantronic Secure Radio, and the range has options for accelerometer and/or magnetic contact detection.

Protection
Grade 2
Detection
Magnet | Accelerometer
Colours
White | Brown | Grey

Which sensor is right for you?

DET-2R-S
DET-2R-DC
DET-2R-SDC
ACCELEROMETER
DET-2R-S

DET-2R-DC
DET-2R-SDC

MAGNET
DET-2R-S
DET-2R-DC

DET-2R-SDC

  • Accelerometers detect either shock or movement (user selectable via SSR)
  • Magnets detect the opening and closing of doors and windows
Integrate devices into any system, SSR or legacy, thanks to backwards compatibility mode.
Connect
Integrate devices into any system, SSR or legacy, thanks to backwards compatibility mode.
Enable over-the-air updates and wireless status reports in the SecureConnect cloud.
Monitor
Enable over-the-air updates and wireless status reports in the SecureConnect cloud.
Configure detection mode and more at the keypad, streamlining installation and maintenance.
Control
Configure detection mode and more at the keypad, streamlining installation and maintenance.

Scantronic Secure Radio (SSR)

SSR is an innovative, backward compatible security system comprising two-way encrypted communication. With SSR, devices become both transmitters and receivers, leading to a range of performance enhancements.

  • Improved system security
  • Remote monitoring and control
  • Backwards compatibility
  • Signal strength indication at the panel & device (using tri-colour LEDs)
  • Reduced latency
  • Minimal signal interference
  • Controllable audio/visual indicators

Protect the main points of entry

Most burglaries start by forced or unforced entry through doors and windows. Contact sensors provide the ability to trigger an alarm deterring potential intruders before any property is stolen or damaged.

Discreet appearance

With slimline housing and a choice of 3 different finishes (white, brown or grey), the detectors suit all installations seamlessly.

Approved to grade 2 for intrusion

Certified to grade 2, our full range of door contacts are designed to keep intruders with some knowledge of the system, a general set of tools and some specialist equipment out.

Two functions, one detector

The DET-2R-SDC uses two sensors: a magnetically-operated reed switch to detect when a door or window is opened, and an accelerometer to detect shock events.

Easy to install

Signal survey mode uses built-in LEDs to indicate signal strength from the device, giving you confidence in your positioning pre-fixing. Moreover, the devices' 3V CR123 batteries are easy to find in local supermarkets, making installations as simple as possible.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

Looking for a manual?

Professional alarm installers can download engineering and installation guides for the door and/or shock sensor on our installer hub.

Need product support?

Support from Eaton

Need product support?

+44 (0)1594541978