Download document () of 20
Security & intruder alarm systems

Scantronic 80HE - Hybrid, Expandable Intruder Alarm Panel

The Scantronic 80HE, natural successor to the i-on40H, is a hybrid (wireless and/or wired) control panel with 40 inbuilt zones, expandable to a total of 80 zones. Being both hybrid and expandable, the panel is highly versatile, offering the perfect solution to premises anticipating future growth and to installers preferring to avoid the constraints of wired-only panels.

Simple to install and EN50131 approved, the Scantronic 80HE is the perfect security alarm panel for any application, whether home or commercial. It's backwards compatible with Eaton's full range of radio peripherals, and it can be used with Wi-Fi, 4G, or combined 4G & Wi-Fi plug-on communicators.

With a built-in ethernet port, the Scantronic 80HE arrives ready for immediate use with SecureConnect™, ensuring smart security is possible for minimal effort and no additional cost. 

Expandable
Up to 80 Zones
Technology
Radio & Wired
Smart Security
Built-In Ethernet

Smart Security

Built with cybersecurity in its DNA, Eaton SecureConnect™ is a smart intruder solution that keeps installers and their customers protected. Our installer cloud and end-user app are free to use digital solutions that ensure no ongoing charges for approved installers, enabling the use of multiple systems with different clients at no extra cost!  

The straightforward security management system for residential and commercial buildings enables remote monitoring of the latest IP intruder alarm devices via a user-friendly interface. Compatible with any second generation Scantronic or i-on panel, SecureConnect™ offers a 24/7 smart security solution that is reinforced by class-leading protection against cybersecurity threats

End-User App

SecureConnect cloud connected security push notifications on android phone

Eaton's SecureConnect™ End-User App is a smart security management system that keeps people and property connected 24/7 from anywhere in the world.

Users are notified of alarm activity by notifications straight to their smart device, having the ability to set or unset their system remotely and receive visual verification of events instantly.

Installer Cloud

security-secureconnect-installer-cloud.png

Eaton's installation management portal for residential and commercial buildings enables remote monitoring, diagnostics and servicing of connected panels, saving installers' time and money.

Identify faults remotely in a matter of seconds; unnecessary site visits are a thing of the past. As confirmed by Eaton's rigorous Cyber Security Centre of Excellence, all data transmitted through the Cloud is fully encrypted.

Two-Way, Wireless Communication & Control

Scantronic Secure Radio (SSR)

SSR is an innovative, backward compatible, security system comprising bidirectional encrypted communication. With SSR, devices become both transmitters and receivers, leading to a range of performance enhancements.

  • Improved system security
  • Remote monitoring and control
  • Backwards compatibility
  • Reduced latency
  • Minimal signal interference
  • Controllable audio/visual indicators

Have you considered a single-box solution?

Scantronic 80HE kits keep things simple by providing you with everything you need for your next installation, in just one box.
  • 1 x 80-zone hybrid panel (PAN-80HE) 
  • 1 x Wired or wireless keypad (KEY-KPZ01 or KEY-2R-KPZ)
  • 3 x PIR motion detectors (DET-2R-PIR)
  • 1 x Door contact (DET-2R-DC-W)
  • 5 x Access proximity tags (PROXTAGPK5)
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

Looking for a manual?

Professional security alarm installers can download engineering and installation guides for the Scantronic 80HE burglar alarm panel by signing into our MyScantronic installer hub.

Need product support?

Support from Eaton

Need product support?

+44 (0)1594541978