Document downloaden () van 20

Advanced hydraulic filtration solutions

Cleaning hydraulic fluids for more power

Hydraulic fluid is the medium by which power is transferred in hydraulic machinery. It provides the life blood for operation and the power to get the job done. It is essential, therefore, that hydraulic systems operate efficiently.

Contamination in hydraulic systems represents a major threat to efficiency and productivity. Indeed, more than 80% of all hydraulic failures can be attributed to contaminated fluids. This includes failures in hoses and fittings as well as pumps and valves.

There are three types of contamination, solid, liquid and gaseous contamination. Filters are used for effective particle separation to ensure the operating function of the components and therefore the entire system. They play an essential role in ensuring that the systems operate reliably and economically with high availability and low maintenance intervals.

Examples of equipment that might use hydraulic fluids are excavators and backhoes, hydraulic brakes, power steering systems, transmissions, garbage trucks, aircraft flight control systems, lifts, and industrial machinery.

DWF-heavy-industries.png

Heavy industries

The workpieces must run safely through the entire production process. Our DWF duplex filters can keep the oil clean and running 24/7.

TWF-system-wind-power.png

Wind power

The light and compact TWF Twinfil system combined with 01.NR DIN 24550-4 elements, provides reliable and efficient performance for gearbox lubrication systems in all weather conditions.

Filters-mobile-applications.png

Mobile

Hydraulic filters such as TEF, ML, HP3 and are the ideal solution for excavators, loaders etc. For Aerial work platformso our HP3 high-pressure, TEF and TEFB return-line filters keep hydraulic fluid clean so you can operate safely even at high altitudes.

EasyFit-filter-elements-automotive.png

Automotive industry

Runs like a well-oiled machine. High-performance filter elements of our EasyFit range filter oils and cooling lubricants in OEM quality.

DU-marine-transmissions.png

Marine    

Full speed ahead. Our change-over stainless steel duplex pressure filters (DU) continuously and reliably clean the lube oil in marine transmissions.

Pressure-filters-mining.png

Mining

No stone is left unturned. Our hydraulic filters reliably remove contaminants from the lubricants in tunnel drilling machines, even under high pressure.

EDA-gas-steam-turbines.png

Gas and steam turbines

Rotating components must be well lubricated to generate energy from heat and steam. Our robust, ASME-certified DA/EDA change-over duplex pressure filter reliably and continuously cleans the turbine oil in the lubrication oil system to keep everything running.

eaton-refrigeration-filtration.png

Refrigeration

Cool filters for cool applications. The combination of high-performance LF, DU and EDA pressure filters and special IS07 filter elements protects lubricant in refrigeration compressors and keeps cooling applications at the right temperature.

Quality and certificates

Learn more about how Eaton’s advanced filtration solutions increase the performance and operational reliability of hydraulic systems.

Customer Success Story

Learn more about how Eaton´s hydraulics and lubrication high pressure filters perform on board of high-speed trains.

Watch our video to learn more about the benefits of Eaton´s hydraulic filtration products

Contact us

By filling out and submitting the form, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.

Door dit formulier in te dienen, ga ik ermee akkoord dat de persoonlijke gegevens die ik verstrek gedeeld kunnen worden met Eaton, kanaalpartners en externe dienstverleners die namens Eaton handelen, in overeenstemming met het Eaton Privacybeleid en met inachtneming van de toepasselijke wetgeving inzake gegevensbescherming.

Opt-in to marketing

I agree to be informed regularly about Eaton products, promotions and news. I understand and agree that Eaton will use my data to personalize marketing communications. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.  I can withdraw my consent to receive marketing communications at any time by contacting Eaton.