Eaton´s low pressure duplex filters of the DU series are suitable for operating pressure up to 464 psi Pressure peaks can be absorbed with a sufficient margin of safety. A three-way-change-over valve which is, integrated in the middle of the housing, makes it possible to switch from the dirty filter-side to the clean filter-side without interrupting operation.
Applications
Uw zoekopdracht "" kwam niet overeen met documenten of producten.
| max. operating temperature: | +14°F to +212°F |
| operating medium: | mineral oil, other media on request |
| max. operating pressure: | 914 psi |
| test pressure: | 1,300 psi |
| standard process connection: | thread connection |
| housing material: | AL, carbon steel (filter bowl) |
| sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
| installation position: | vertical |
| measure- and bleeder connections | BSPP ¼ |