Zoeken in de Kennisbank
Document downloaden () van 20
Hydraulic & Lubrication filters

DWF

Eaton´s DWF duplex lubrication oil filters are instrumental in protecting equipment while improving performance and reliability. The simiplified design carries the robustness of Eaton's full hydraulic and lubrication filtration line. Pressure filter change over series DWF have a working pressure up to 232 psi (16 bar).

Filter Type
Inline mounted
max. operating pressure
232 psi (16 bar)
Operating Temperature
14-212 °F (-10-100 °C)

Belangrijke kenmerken

  • Changeover valve
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Suitable for petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and
    lubrication oils.
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen

Specifications

operating temperature: +14 °F to +212 °F
operating medium: mineral oil, other media on request
max. operating pressure: 232 psi
test pressure: 333 psi
standard process connection: SAE-flange 3000 PSI
housing material: carbon steel
housing material changeover 4”: carbon steel
housing material changeover 5“: EN-GJS-400-18-LT
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
drain- and bleeder connections: BSPP ½
measure connections: BSPP ¼
Download Links