USB-C to Displayport 4K 60Hz Adapter, White
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series video adapter
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                U444-06N-DP4K6W
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332213341
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                1.1 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                0.55 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                1.8 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.04 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                FCC Compliant  
                                        REACH RoHS CE Marked UKCA  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                U444-06N-DP4K6W
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                USB-C to DisplayPort Adapter
                                             
                                         | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                5% TO 90% RH, Non-Condensing
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                White
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                VW-1
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Plastic, PVC
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                White
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Bus Powered  
                                        Mirror Mode 3D Video Supported  | 
                                    
| USB Specification | 
                                            
                                            
                                             
                                                USB 3.1 Gen 1 (up to 5 Gbps)  
                                        USB 3.0 (up to 5 Gbps)  | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Color Depth | 
                                            
                                            
                                             
                                                36-bit Deep color  
                                        36-bit Deep Color  | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Box
                                             
                                         | 
                                    
| HDCP Specification | 
                                            
                                            
                                             
                                                2.2
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| Displayport Specification | 
                                            
                                            
                                             
                                                1.3
                                             
                                         | 
                                    
| Host Connector | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DisplayPort
                                             
                                         | 
                                    
| Supported Resolution | 
                                            
                                            
                                             
                                                3840x2160 (4K)
                                             
                                         | 
                                    
| Number of Displays | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Number of Monitors Supported | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                3840 x 2160 (4K) @ 60Hz
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                -4° to 158°F (-20° to 70°C)
                                             
                                         | 
                                    
| Resolutions Supported | 
                                            
                                            
                                             
                                                3840 x 2160 @ 60 Hz
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                -4° to 185°F (-20° to 85°C)
                                             
                                         | 
                                    
| Video Input | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| Video Output | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| Video Ports | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| Number of Ports | 
                                            
                                            
                                             
                                                1
                                             
                                         |