Download document () of 20

U444-06N-DP4K6B

USB-C to Displayport 4K 60Hz Adapter, Black

  • Plug-and-play operation with no software or drivers required
  • Reversible USB-C plug connects in either direction
  • Supports UHD video resolutions up to 3840 x 2160 (4K) @ 60 Hz
  • Supports 7.1-channel surround sound
  • Supports USB DisplayPort Alternate Mode for transmitting audio/video

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-06N-DP4K6B
UPC
037332203427
Product Length/Depth
1.1 in
Product Height
0.55 in
Product Width
1.8 in
Product Weight
0.04 lb
Compliances
FCC Compliant
CE Marked
RoHS
REACH
Global Catalog
U444-06N-DP4K6B
Product Type
Video adapter

Product specifications

Type
USB-C to DisplayPort Adapter
Relative Humidity
5 to 90% RH
Color
Black
Cable Jacket Rating
VW-1
Material
ABS
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
3D Video Supported
Bus Powered
HDR Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Packaging Type
Box
HDCP Specification
2.2
SideA Connector1
USB C (MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
Displayport Specification
1.3
Host Connector
USB C (MALE)
Technology
DisplayPort
Video Ports Details
DisplayPort 1.2
Supported Resolution
3840x2160 (4K)
Number of Displays
1
Number of Monitors Supported
1
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Operating Temperature Range
-4° to 158°F (-20° to 70°C)
Resolutions Supported
3840 x 2160 @ 60 Hz
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
Number of Ports
1
Max Resolution
4K/60

Export product specification