Download document () of 20

U444-000-DP4K6B

USB-C to DisplayPort Vertical Adapter (M/F) - USB 3.1, Gen 1, Thunderbolt 3, 4K @ 60 Hz, Black

  • Delivers UHD picture quality at resolutions up to 4K @ 60 Hz, including HDR
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • Converts video signals from sources supporting USB-C DisplayPort Alt Mode
  • Vertical USB-C plug orientation prevents adjacent ports from being blocked

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-000-DP4K6B
UPC
037332238092
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.019 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Global Catalog
U444-000-DP4K6B
Product Type
Video adapter

Product specifications

Type
USB-C to DisplayPort Adapter
Audio Specification
7.1 Channel Surround Sound
Relative Humidity
0-85% non-condensing
Color
Black
Material
ABS, PBT
Product Features
3D Video Supported
Bus Powered
HDR Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
USB C (MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
Displayport Specification
1.2
Technology
DisplayPort
Video Ports Details
  • HDCP 2.2
  • DisplayPort 1.2
Supported Resolution
1920x1080 (1080p)
3840x2160 (4K)
1280x720 (720p)
Number of Displays
1
Number of Monitors Supported
1
Max Supported Video Resolution
4K @ 60 Hz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
Supports single DisplayPort output up to 3840 x 2160 (4K x 2K) @ 60 Hz
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
USB C (MALE)
Video Output
DISPLAYPORT (FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
Max Resolution
4K/60

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.