Download document () of 20

U030AB-006-WH

Safe-IT USB 2.0 A to USB Mini-B Antibacterial Cable (M/M), White, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U030AB-006-WH
UPC
037332260635
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.1 lb
Compliances
RoHS
REACH
ENERGY STAR certified
FCC Class B
Certifications
CSA certified
NOM
UL 1778
Global Catalog
U030AB-006-WH
Product Type
Cable

Product specifications

Application
  • Connect a computer or laptop and a USB Mini-B peripheral in a home or office network
  • Provide extra protection against bacteria to give cable installers and IT personnel peace of mind during installation
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
White
Connector Plating
Gold
Product Features
Antibacterial
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Gold-plated connectors and contacts for maximum conductivity and minimum data loss
Foil and braid shielding protects against EMI/RFI noise that can distort or destroy data
White jacket permits fast, easy identification in a crowded hub or computer
Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB MINI-B 5-PIN (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB MINI-B 5-PIN (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Cable Outer Diameter (OD)
3.8MM
Cable Type
Passive
Material
PVC
Wire Gauge (AWG)
28/28
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-A
USB A (male)
USB Mini-B 5-pin (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.