Download document () of 20

U024AB-006-WH

Safe-IT USB 2.0 Antibacterial Extension Cable (A M/F), USB 2.0, White, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U024AB-006-WH
UPC
037332260628
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.15 lb
Compliances
REACH
RoHS
FCC Class A
Certifications
CSA certified
NOM
UL 1778
Global Catalog
U024AB-006-WH
Product Type
Cable

Product specifications

Application
  • Connect a computer or laptop and a USB peripheral in a home or office network
  • Extend an existing USB connection up to 6 ft. to more easily place a device
  • Provide extra protection against bacteria to give cable installers and IT personnel peace of mind during installation
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
White
Connector Plating
Gold
Product Features
Antibacterial
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Gold-plated connectors provide maximum conductivity and minimum data loss
Foil and braid shielding protects against EMI/RFI noise that can distort or destroy data
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
White jacket permits fast, easy identification in a crowded hub or computer
Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Cable Outer Diameter (OD)
4.5MM
Cable Type
Passive
Material
PVC
Wire Gauge (AWG)
28/24
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-A

Export product specification